ORFS female weld tail piece - HP
ORFS female weld tail piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Fitting/Nut Size

Tail Piece Pipe Size

Production Category

End Connection Type

Q501R-8-7-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Pipe Socket Weld N/A 1 1/2 in N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-8-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Pipe Socket Weld N/A 2 in N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-9-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 9 N/A Pipe Socket Weld N/A 2 1/2 in N/A 2 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 0 N/A Pipe Socket Weld N/A 1/8 in N/A 1/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Pipe Socket Weld N/A 1/4 in N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-2-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Pipe Socket Weld N/A 1/4 in N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Pipe Socket Weld N/A 3/8 in N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-3-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Pipe Socket Weld N/A 1/4 in N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-3-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Pipe Socket Weld N/A 3/8 in N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Pipe Socket Weld N/A 1/2 in N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-4-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld N/A 1/4 in N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-4-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld N/A 3/8 in N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-4-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld N/A 1/2 in N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld N/A 3/4 in N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-5-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld N/A 1/4 in N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-5-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld N/A 3/8 in N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld N/A 3/4 in N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld N/A 1 in N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-6-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld N/A 1/2 in N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-6-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld N/A 3/4 in N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-6-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld N/A 1 in N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld N/A 1 1/4 in N/A 1 1/4 in N/A 3 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-7-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Pipe Socket Weld N/A 3/4 in N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-7-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Pipe Socket Weld N/A 1 in N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Q501R-7-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Pipe Socket Weld N/A 1 1/4 in N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Weld
Unit of Measure
1 2 3