Connects Male HP ORFS to Tube Socket
ORFS male stand pipe tail piece - HP
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q603R-0-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 0 N/A Tube Stub N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-1-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Tube Stub N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-2-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Tube Stub N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-3-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Tube Stub N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-4-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Tube Stub N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-5-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Tube Stub N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-6-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Tube Stub N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-7-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Tube Stub N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 0 N/A Tube Stub N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Tube Stub N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Tube Stub N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Tube Stub N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Tube Stub N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Tube Stub N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Tube Stub N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Q603R-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Tube Stub N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Tube Stub
Unit of Measure
1