ORFS straight thread tail piece - HP
ORFS straight thread tail piece - HP
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q509R-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-5-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-8-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Unit of Measure
1 2