ORFS straight thread tail piece - HP
ORFS straight thread tail piece - HP
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q509R-0 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 0 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-1-0 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-1-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male SAE Straight Thread N/A 1/2 in N/A 3 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-2-0 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male SAE Straight Thread N/A 3/4 in N/A 3 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-3-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-4-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-4-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-5-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-6 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-8-7 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 0 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-1-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-1-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-2-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-3-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-4-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Q509R-4-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread
Unit of Measure
1 2