ORFS male pipe tail piece - HP
ORFS male pipe tail piece - HP
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q504R-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-1-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-2-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-3-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-5-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-6 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-7 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-8 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-1-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-2-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-3-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Q504R-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Male National Pipe Thread
Unit of Measure
1