ORFS female straight thread tail piece - HP
ORFS female straight thread tail piece - HP
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q604R-1-0 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-2-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Female SAE Straight Thread N/A 3/8 in N/A 3 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-3-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-4-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-4-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-5-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-6-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-1-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-1-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Female SAE Straight Thread N/A 1/2 in N/A 3 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-2-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-3-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-4-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-4-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Q604R-6-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread
Unit of Measure
1