ORFS braze groove tail piece - HP
ORFS braze groove tail piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q502R-8-6-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Pipe Socket Weld Braze Grooved N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-8-7-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Pipe Socket Weld Braze Grooved N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-8-L N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Pipe Socket Weld Braze Grooved N/A 2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 0 N/A Pipe Socket Weld Braze Grooved N/A 1/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Pipe Socket Weld Braze Grooved N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-2-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Pipe Socket Weld Braze Grooved N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Pipe Socket Weld Braze Grooved N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-3-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Pipe Socket Weld Braze Grooved N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-3-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Pipe Socket Weld Braze Grooved N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Pipe Socket Weld Braze Grooved N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-4-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld Braze Grooved N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-4-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld Braze Grooved N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-4-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld Braze Grooved N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Pipe Socket Weld Braze Grooved N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-5-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld Braze Grooved N/A 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-5-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld Braze Grooved N/A 3/8 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-5-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld Braze Grooved N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld Braze Grooved N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Pipe Socket Weld Braze Grooved N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-6-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld Braze Grooved N/A 1/2 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-6-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld Braze Grooved N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-6-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld Braze Grooved N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Pipe Socket Weld Braze Grooved N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-7-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Pipe Socket Weld Braze Grooved N/A 3/4 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Q502R-7-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Pipe Socket Weld Braze Grooved N/A 1 in N/A 4 N/A Soft-Seal HP Tail Piece by Pipe Socket Braze Groove
Unit of Measure
1 2 3