SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Component Size |
O-ring Material |
ID |
OD |
Production Category |
Connection 1 - Size |
Brand Series |
Connects |
End Connection Type |
Product Configuration |
Connection 1 - Type |
Metric Sizing |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Q0R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 1/8 in | N/A Nitrile Buna Rubber | N/A 3/8 in | N/A 1/2 in | N/A 1 | N/A O-ring High Pressure Union 0 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q1R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 1/4 in | N/A Nitrile Buna Rubber | N/A 5/8 in | N/A 13/16 in | N/A 1 | N/A O-ring High Pressure Union 1 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q2R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 3/8 in | N/A Nitrile Buna Rubber | N/A 3/4 in | N/A 1 in | N/A 1 | N/A O-ring High Pressure Union 2 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q3R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 1/2 in | N/A Nitrile Buna Rubber | N/A 7/8 in | N/A 1 1/8 in | N/A 1 | N/A O-ring High Pressure Union 3 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q4R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 3/4 in | N/A Nitrile Buna Rubber | N/A 1 in | N/A 1 1/4 in | N/A 3 | N/A O-ring High Pressure Union 4 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q5R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 1 in | N/A Nitrile Buna Rubber | N/A 1 3/16 in | N/A 1 7/16 in | N/A 1 | N/A O-ring High Pressure Union 5 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q6R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 1 1/4 in | N/A Nitrile Buna Rubber | N/A 1 1/2 in | N/A 1 3/4 in | N/A 1 | N/A O-ring High Pressure Union 6 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q7R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 1 1/2 in | N/A Nitrile Buna Rubber | N/A 1 3/4 in | N/A 2 in | N/A 3 | N/A O-ring High Pressure Union 7 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q8R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 2 in | N/A Nitrile Buna Rubber | N/A 2 1/8 in | N/A 2 3/8 in | N/A 1 | N/A O-ring High Pressure Union 8 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
| Q9R |
N/A
|
N/A Buna | N/A Face Seal O-Ring | N/A 2 1/2 in | N/A Nitrile Buna Rubber | N/A 2 3/8 in | N/A 2 5/8 in | N/A 4 | N/A O-ring High Pressure Union 9 | N/A Soft-Seal High Pressure Union | N/A Union O-ring Soft-Seal HP Face Seal Fittings | N/A Soft-Seal HP Face Seal Fittings Union O-ring | N/A Soft-Seal HP Face Seal O-ring | N/A Union O-ring | N/A No |
Unit of Measure
1