BHC Solidworks Render
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Shape

Production Category

End Connection Type

1/8BHC1/8 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
1BHC1 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
1/2BHC1/2 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
1/4BHC1/4 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
2BHC2 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
3/4BHC3/4 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
3/8BHC3/8 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Straight N/A 1 N/A Pipe Stub Weld by Male National Pipe Thread
Unit of Measure
1