LFB Series Ball Valves are built for applications with temperatures down to -40°F/C.  Live-loaded PEEK seats and fully supported low temperature O-rings make them suitable for environments applications. 

Specifications

  • Pressure: Up to 6000 psig
  • Temperature: -40 to 200° F (-40 to 93° C)
  • Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
  • Cv: Up to 13.8
  • Materials
    • Body: 316 SS
    • O-rings: Low Temperature Nitrile (NBR)
    • Seat Material: PEEK
Note:  Our website contains the most popular FB Series Ball Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.

Options:

  • Low Temperature Valves
  • Colored Handles
  • Mixed End Connection Types and Sizes
  • Locking Devices
  • ISO 5211 Compliant Actuator Hardware
  • Sour Gas Valves
  • Special Cleaning per ASTM 93G Level C
FB Series - Multipurpose Ball Valves
Unit of Measure
« 6 7 8 9 10 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

Handle Color

O-ring Material

Seat Material

Vent Type

Production Category

End Connection Type

End Connections

Description Text

DETAIL_SET

L38PU8-316-BL N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.2 N/A Blue N/A Nitrile Buna Rubber N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Low Temperature Multipurpose Ball Valve N/A 1
L38PU8-316-GR N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.2 N/A Green N/A Nitrile Buna Rubber N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Low Temperature Multipurpose Ball Valve N/A 1
L38PU8-316-NH N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.2 N/A 0 N/A Nitrile Buna Rubber N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Low Temperature Multipurpose Ball Valve N/A 1
L38PU8-316-OG N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.2 N/A Orange N/A Nitrile Buna Rubber N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Low Temperature Multipurpose Ball Valve N/A 1
L38PU8-316-RD N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.2 N/A Red N/A Nitrile Buna Rubber N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Low Temperature Multipurpose Ball Valve N/A 1
L38PU8-316-YW N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.2 N/A Yellow N/A Nitrile Buna Rubber N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Low Temperature Multipurpose Ball Valve N/A 1
L36P4FRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A Black N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4FRT-M-BL N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A Blue N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4FRT-M-GR N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A Green N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4FRT-M-NH N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A 0 N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4FRT-M-OG N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A Orange N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4FRT-M-RD N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A Red N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4FRT-M-YW N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A N/A Yellow N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A Black N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M-BL N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A Blue N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M-GR N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A Green N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M-NH N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A 0 N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M-OG N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A Orange N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M-RD N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A Red N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PF-M-YW N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A N/A Yellow N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A N/A Black N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PM-M-BL N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A N/A Blue N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PM-M-GR N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A N/A Green N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PM-M-NH N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A N/A 0 N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
L36P4PM-M-OG N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A N/A Orange N/A Nitrile Buna Rubber N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Low Temperature Multipurpose Ball Valve N/A 0
Unit of Measure
« 6 7 8 9 10 »