FB Series Multipurpose Ball Valves are designed for demanding applications.  With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrument and control panels, and many other process and instrumentation applications. 

Specifications

  • MAWP: up to 6000 psig
  • Temperature Range:FB Series: -15 to 400°F  (-26 to 204° C)
  • Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
  • Cv: Up to 13.8
  • Materials
  • Body: 316 SS
  • O-rings: FKM
  • Seat Material: PEEK

Options:

  • Low Temperature Valves
  • Colored Handles
  • Mixed End Connection Types and Sizes
  • Locking Devices
  • ISO 5211 Compliant Actuator Hardware
  • Sour Gas Valves
  • Special Cleaning per ASTM 93G Level C
Our website contains the most popular FB Series Ball Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.
FB Series - Multipurpose Ball Valves
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

O-ring Material

Seat Material

Vent Type

Production Category

End Connection Type

End Connections

Description Text

DETAIL_SET

36PG6-316-YW N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 3/8 in N/A Griplok Tube Fitting N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A Griplok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 3
36PS6-316 N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 1 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PS6-316-BL N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PS6-316-GR N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PS6-316-NH N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PS6-316-OG N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PS6-316-RD N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PS6-316-YW N/A CAD Icon (for items table) N/A 316 SS N/A Male ORFS N/A 3/8 in N/A Male ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Male O-ring Face Seal N/A MORF x MORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316 N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 1 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316-BL N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316-GR N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316-NH N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316-OG N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316-RD N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PSS6-316-YW N/A CAD Icon (for items table) N/A 316 SS N/A Female ORFS N/A 3/8 in N/A Female ORFS N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A SAE Female O-ring Face Seal Swivel N/A FORF x FORF N/A Multipurpose Ball Valve N/A 0
36PU4-316 N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU4-316-BL N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU4-316-GR N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU4-316-NH N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU4-316-OG N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU4-316-RD N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU4-316-YW N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in N/A Unilok Tube Fitting N/A 1/4 in N/A 1.30 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU6-316 N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 3/8 in N/A Unilok Tube Fitting N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU6-316-BL N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 3/8 in N/A Unilok Tube Fitting N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36PU6-316-GR N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 3/8 in N/A Unilok Tube Fitting N/A 3/8 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
Unit of Measure
1 2 3 4 5 »