FB Series Multipurpose Ball Valves are designed for demanding applications.  With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrument and control panels, and many other process and instrumentation applications. 

Specifications

  • MAWP: up to 6000 psig
  • Temperature Range:FB Series: -15 to 400°F  (-26 to 204° C)
  • Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
  • Cv: Up to 13.8
  • Materials
  • Body: 316 SS
  • O-rings: FKM
  • Seat Material: PEEK

Options:

  • Low Temperature Valves
  • Colored Handles
  • Mixed End Connection Types and Sizes
  • Locking Devices
  • ISO 5211 Compliant Actuator Hardware
  • Sour Gas Valves
  • Special Cleaning per ASTM 93G Level C
Our website contains the most popular FB Series Ball Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.
FB Series - Multipurpose Ball Valves
Unit of Measure
« 6 7 8 9 10 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

O-ring Material

Seat Material

Vent Type

Production Category

End Connection Type

End Connections

Description Text

DETAIL_SET

38PU8-316-GR N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.20 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
38PU8-316-NH N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.20 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
38PU8-316-OG N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.20 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
38PU8-316-RD N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.20 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
38PU8-316-YW N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 7.20 N/A FKM N/A PEEK N/A N/A 2 N/A Unilok Tube End N/A TF x TF N/A Multipurpose Ball Valve N/A 1
36P4FRT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4FRT-M-BL N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4FRT-M-GR N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4FRT-M-NH N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4FRT-M-OG N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4FRT-M-RD N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4FRT-M-YW N/A CAD Icon (for items table) N/A Alloy 400 N/A Female BSPT N/A 1/4-19 in N/A Female BSPT N/A 1/4-19 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female British Standard Pipe Tapered N/A FEMALE BSPT x FEMALE BSPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M-BL N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M-GR N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M-NH N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M-OG N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M-RD N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PF-M-YW N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4-18 in N/A FNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Female National Pipe Thread N/A FNPT x FNPT N/A Multipurpose Ball Valve N/A 0
36P4PM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve N/A 0
36P4PM-M-BL N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve N/A 0
36P4PM-M-GR N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve N/A 0
36P4PM-M-NH N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve N/A 0
36P4PM-M-OG N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve N/A 0
36P4PM-M-RD N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 in N/A MNPT N/A 1/4-18 in N/A 2.50 N/A FKM N/A PEEK N/A N/A 4 N/A Male National Pipe Thread N/A MNPT x MNPT N/A Multipurpose Ball Valve N/A 0
Unit of Measure
« 6 7 8 9 10 »