Straight Thread O-rings
Unit of Measure
1 

Part #

Body Material

Type

Fitting Size

Production Category

W

ID

End Connection Type

10VR N/A FKM N/A SAE Straight Thread O-ring N/A 5/8 in N/A 1 N/A ORING-WIDTH 0.12 in N/A ORING-ID 0.76 in N/A O-ring SAE Straight Thread
12VR N/A FKM N/A SAE Straight Thread O-ring N/A 3/4 in N/A 1 N/A ORING-WIDTH 0.12 in N/A ORING-ID 0.92 in N/A O-ring SAE Straight Thread
14VR N/A FKM N/A SAE Straight Thread O-ring N/A 7/8 in N/A 4 N/A ORING-WIDTH 0.12 in N/A ORING-ID 1.05 in N/A O-ring SAE Straight Thread
16VR N/A FKM N/A SAE Straight Thread O-ring N/A 1 in N/A 1 N/A ORING-WIDTH 0.12 in N/A ORING-ID 1.17 in N/A O-ring SAE Straight Thread
20VR N/A FKM N/A SAE Straight Thread O-ring N/A 1 1/4 in N/A 1 N/A ORING-WIDTH 0.12 in N/A ORING-ID 1.48 in N/A O-ring SAE Straight Thread
24VR N/A FKM N/A SAE Straight Thread O-ring N/A 1 1/2 in N/A 1 N/A ORING-WIDTH 0.12 in N/A ORING-ID 1.72 in N/A O-ring SAE Straight Thread
2VR N/A FKM N/A SAE Straight Thread O-ring N/A 1/8 in N/A 1 N/A ORING-WIDTH 0.06 in N/A ORING-ID 0.24 in N/A O-ring SAE Straight Thread
32VR N/A FKM N/A SAE Straight Thread O-ring N/A 2 in N/A 1 N/A ORING-WIDTH 0.12 in N/A ORING-ID 2.34 in N/A O-ring SAE Straight Thread
3VR N/A FKM N/A SAE Straight Thread O-ring N/A 3/16 in N/A 1 N/A ORING-WIDTH 0.06 in N/A ORING-ID 0.3 in N/A O-ring SAE Straight Thread
4VR N/A FKM N/A SAE Straight Thread O-ring N/A 1/4 in N/A 1 N/A ORING-WIDTH 0.07 in N/A ORING-ID 0.35 in N/A O-ring SAE Straight Thread
5VR N/A FKM N/A SAE Straight Thread O-ring N/A 5/16 in N/A 1 N/A ORING-WIDTH 0.07 in N/A ORING-ID 0.41 in N/A O-ring SAE Straight Thread
6VR N/A FKM N/A SAE Straight Thread O-ring N/A 3/8 in N/A 1 N/A ORING-WIDTH 0.08 in N/A ORING-ID 0.47 in N/A O-ring SAE Straight Thread
8VR N/A FKM N/A SAE Straight Thread O-ring N/A 1/2 in N/A 1 N/A ORING-WIDTH 0.09 in N/A ORING-ID 0.64 in N/A O-ring SAE Straight Thread
Unit of Measure
1