SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S10X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S12X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S16X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S20X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 3 | N/A SAE Male O-ring Face Seal |
| S24X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S4X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S6X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S8X |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S10X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S12X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S16X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S20X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S24X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S4X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S6X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A SAE Male O-ring Face Seal |
| S8X-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal |
Unit of Measure
1