
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Specialty |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AJ10BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 5/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1 in | N/A Female National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4-4BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6-6BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8-8BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8BFC |
N/A
|
N/A 316 SS | N/A Male SAE 37° Flared | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ10BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 5/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1 in | N/A Female National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4-4BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6-6BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8-8BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ8BFC-M |
N/A
|
N/A Alloy 400 | N/A Male SAE 37° Flared | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ10BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 5/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ12BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ16BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 1 in | N/A Female National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4-4BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ4BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6-6BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
| AJ6BFC-B |
N/A
|
N/A Brass | N/A Male SAE 37° Flared | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Bulkhead | N/A Male SAE 37° Flare by Female National Pipe Thread |
Unit of Measure
1 2