SAE flareless SAE straight thread connector
SAE Flareless Straight Thread Connector
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

T

T Thread

T1

Production Category

End Connection Type

AM12-8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 1/16-12 N/A 1 1/16-12 N/A 3/4-16 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 1/16-12 N/A 1 1/16-12 N/A 1 1/16-12 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4-6GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 3/16 in N/A 7/16-20 N/A 7/16-20 N/A 9/16-18 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 7/16-20 N/A 7/16-20 N/A 7/16-20 N/A 3 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 9/16-18 N/A 9/16-18 N/A 9/16-18 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 3/4-16 N/A 3/4-16 N/A 3/4-16 N/A 3 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A 1 3/16-12 N/A 1 3/16-12 N/A 1 3/16-12 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM2GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 5/16-24 N/A 5/16-24 N/A 5/16-24 N/A 3 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 2 1/2-12 N/A 2 1/2-12 N/A 2 1/2-12 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16-12GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 1/16-12 N/A 1 5/16-12 N/A 1 1/16-12 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM20-16GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 in N/A 1 5/8-12 N/A 1 5/8-12 N/A 1 5/16-12 N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1 2