SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Parker P/N |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AM6C-M |
N/A
|
N/A | N/A Alloy 400 | N/A SAE Flareless | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-4C-M |
N/A
|
N/A | N/A Alloy 400 | N/A SAE Flareless | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-8C-M |
N/A
|
N/A | N/A Alloy 400 | N/A SAE Flareless | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8C-M |
N/A
|
N/A | N/A Alloy 400 | N/A SAE Flareless | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10-12C |
N/A
|
N/A 10-12 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 5/8 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10-6C |
N/A
|
N/A 10-6 FFBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 5/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12-16C |
N/A
|
N/A 12-16 FFBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 3/4 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM14C |
N/A
|
N/A 14 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 7/8 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16-12C |
N/A
|
N/A 16-12 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20-16C |
N/A
|
N/A 20-16 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1 1/4 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20C |
N/A
|
N/A 20 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1 1/4 in | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM24-20C |
N/A
|
N/A 24-20 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1 1/2 in | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM24C |
N/A
|
N/A 24 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1 1/2 in | N/A Male National Pipe Thread | N/A 1 1/2-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM2C |
N/A
|
N/A 2 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1/8 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM32-24C |
N/A
|
N/A 32-24 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 2 in | N/A Male National Pipe Thread | N/A 1 1/2-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM32C |
N/A
|
N/A 32 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 2 in | N/A Male National Pipe Thread | N/A 2-11 1/2 | N/A 4 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM3C |
N/A
|
N/A 3 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 3/16 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-12C |
N/A
|
N/A 8-12 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12-8C |
N/A
|
N/A 12-8 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 3/4 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12C |
N/A
|
N/A 12 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16C |
N/A
|
N/A 16 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4-4C |
N/A
|
N/A 4-4 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4-6C |
N/A
|
N/A 4-6 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1/4 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4-8C |
N/A
|
N/A 4-8 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4C |
N/A
|
N/A 4 FBU-SS | N/A 316 SS | N/A SAE Flareless | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 1 | N/A SAE Flareless Tube End by Male National Pipe Thread |