SAE flareless male connector
SAE Flareless Connector
Unit of Measure
1 2 3 

Part #

CAD

Parker P/N

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM10-6C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-16C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16-12C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20-16C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24-20C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32-24C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-8C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-6C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-8C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5-4C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-2C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-6C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-8C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2 3