SAE flareless male connector
SAE Flareless Connector
Unit of Measure
1 2 3 

Part #

CAD

Parker P/N

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM6C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-4C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8C-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10-12C N/A CAD Icon (for items table) N/A 10-12 FBU-SS N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10-6C N/A CAD Icon (for items table) N/A 10-6 FFBU-SS N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-16C N/A CAD Icon (for items table) N/A 12-16 FFBU-SS N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14C N/A CAD Icon (for items table) N/A 14 FBU-SS N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16-12C N/A CAD Icon (for items table) N/A 16-12 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20-16C N/A CAD Icon (for items table) N/A 20-16 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20C N/A CAD Icon (for items table) N/A 20 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24-20C N/A CAD Icon (for items table) N/A 24-20 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24C N/A CAD Icon (for items table) N/A 24 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM2C N/A CAD Icon (for items table) N/A 2 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32-24C N/A CAD Icon (for items table) N/A 32-24 FBU-SS N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32C N/A CAD Icon (for items table) N/A 32 FBU-SS N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3C N/A CAD Icon (for items table) N/A 3 FBU-SS N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-12C N/A CAD Icon (for items table) N/A 8-12 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-8C N/A CAD Icon (for items table) N/A 12-8 FBU-SS N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12C N/A CAD Icon (for items table) N/A 12 FBU-SS N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM16C N/A CAD Icon (for items table) N/A 16 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4C N/A CAD Icon (for items table) N/A 4-4 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-6C N/A CAD Icon (for items table) N/A 4-6 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-8C N/A CAD Icon (for items table) N/A 4-8 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4C N/A CAD Icon (for items table) N/A 4 FBU-SS N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2 3