SAE flareless bulkhead connector
SAE Flareless Bulkhead Connector
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

Specialty

End Connection Type

AM10BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM12BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM14BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM14BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM16BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM20BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM24BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM24BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM2BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM32BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM32BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM3BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM3BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM4BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM5BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM5BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM6BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM8BC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM10BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM12BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM16BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM20BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM2BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM4BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
AM6BC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2