SAE flareless long SAE straight thread connector
SAE Flareless Long Straight Thread Connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM10LGC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM10LGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12LGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16LGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4LGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6LGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8LGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12LGC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16LGC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4LGC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6LGC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8LGC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1