SAE flareless female connectot
SAE Flareless Female Connector
Unit of Measure
1 2 

Part #

CAD

Parker P/N

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM24FC N/A CAD Icon (for items table) N/A 24 GBU-SS N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM2FC N/A CAD Icon (for items table) N/A 2 GBU-SS N/A 316 SS N/A SAE Flareless N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM32FC N/A CAD Icon (for items table) N/A 32 GBU-SS N/A 316 SS N/A SAE Flareless N/A 2 in N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM3FC N/A CAD Icon (for items table) N/A 3 GBU-SS N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM5-4FC N/A CAD Icon (for items table) N/A 5-4 GBU-SS N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM5FC N/A CAD Icon (for items table) N/A 5 GBU-SS N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4-4FC-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM4FC-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 3 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6-6FC-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM6FC-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
AM8-8FC-M N/A CAD Icon (for items table) N/A N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Female National Pipe Thread
Unit of Measure
1 2