SAE Flareless Bulkhead Conectors
SAE Flareless Bulkhead Female Connector
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

Specialty

End Connection Type

AM8BFC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Female National Pipe Thread
AM6BFC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Female National Pipe Thread
AM6BFC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Bulkhead N/A SAE Flareless Tube End by Female National Pipe Thread
Unit of Measure
1 2