SS-GC SOLIDWORKS RENDER
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

SS12GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread
SS16GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread
SS4GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread
SS6GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread
SS8GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread
Unit of Measure
1