O-ring Face Seal Straight Thread Connect
O-ring Face Seal Straight Thread Connect
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S10-8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12-16GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12-8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16-12GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16-20GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20-16GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20-24GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24-20GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4-6GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4-8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-4GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-12GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-16GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-6GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
Unit of Measure
1 2