O-ring Face Seal Straight Thread Connect
O-ring Face Seal Straight Thread Connect
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S10-12GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10-8GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12-16GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 1 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12-8GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S12GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16-12GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16-20GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S16GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20-16GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20-24GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S20GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24-20GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 3 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S24GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4-6GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4-8GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S4GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-4GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6-8GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-12GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-16GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8-6GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8GC N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S10-12GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
Unit of Measure
1 2