S-BGC SOLIDWORKS
S-BGC LINE
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

L2

T

T1

S

Production Category

End Connection Type

S4-6BGCX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1.24 in N/A 9/16-18 N/A 9/16-18 N/A 0.06 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S6BGCX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1.34 in N/A 11/16-16 N/A 9/16-18 N/A 0.06 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
S8BGCX N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1.44 in N/A 13/16-16 N/A 3/4-16 N/A 0.06 in N/A 4 N/A SAE Male O-ring Face Seal by Male SAE Straight Thread
Unit of Measure
1