ORFS SAE male connector  - NavSea
ORFS SAE male connector  - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

P10-10GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A H859T-10-10-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P12-12GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A H859T-12-12-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P16-16GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A H859T-16-16-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P20-20GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A H859T-20-20-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P2-2GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P24-24GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P32-32GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A N/A 3 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P4-4GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A H859T-4-4-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P6-6GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A H859T-6-6-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P8-8GC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A H859T-8-8-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P10-10GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P12-12GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P16-16GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P20-20GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P2-2GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P24-24GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P32-32GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P4-4GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A N/A 3 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P6-6GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A N/A 3 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
P8-8GC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread
Unit of Measure
1