ORFS SAE male connector  - NavSea
ORFS male run tee - NavSea
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

P10-6FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female SAE Straight Thread N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P10-8FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female SAE Straight Thread N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P12-12FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female SAE Straight Thread N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P12-6FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female SAE Straight Thread N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P12-8FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female SAE Straight Thread N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P16-12FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female SAE Straight Thread N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P16-16FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female SAE Straight Thread N/A 1 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P16-8FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female SAE Straight Thread N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P20-20FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Female SAE Straight Thread N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P24-16FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Female SAE Straight Thread N/A 1 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P24-24FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Female SAE Straight Thread N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P32-32FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Female SAE Straight Thread N/A 2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P4-4FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female SAE Straight Thread N/A 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P4-6FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female SAE Straight Thread N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P6-6FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female SAE Straight Thread N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P8-10FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female SAE Straight Thread N/A 5/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P8-12FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female SAE Straight Thread N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P8-6FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female SAE Straight Thread N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
P8-8FGC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female SAE Straight Thread N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread
Unit of Measure
1 2