SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10-10FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 5/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-12FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 3/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-4FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 1/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-6FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 3/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-8FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P12-12FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Female SAE Straight Thread | N/A 3/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P12-6FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Female SAE Straight Thread | N/A 3/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P12-8FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Female SAE Straight Thread | N/A 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P16-12FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Female SAE Straight Thread | N/A 3/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P16-16FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Female SAE Straight Thread | N/A 1 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P16-8FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Female SAE Straight Thread | N/A 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P20-20FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/4 in | N/A Female SAE Straight Thread | N/A 1 1/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P24-16FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A Female SAE Straight Thread | N/A 1 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P24-24FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 1/2 in | N/A Female SAE Straight Thread | N/A 1 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P32-32FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 2 in | N/A Female SAE Straight Thread | N/A 2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P4-4FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Female SAE Straight Thread | N/A 1/4 in | N/A | N/A 3 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P4-6FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Female SAE Straight Thread | N/A 3/8 in | N/A H864T-4-6-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P6-6FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Female SAE Straight Thread | N/A 3/8 in | N/A H864T-6-6-SS316L | N/A 1 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-10FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Female SAE Straight Thread | N/A 5/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-12FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Female SAE Straight Thread | N/A 3/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-6FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Female SAE Straight Thread | N/A 3/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-8FGC |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Female SAE Straight Thread | N/A 1/2 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-10FGC-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 5/8 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-12FGC-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 3/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-4FGC-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Female SAE Straight Thread | N/A 1/4 in | N/A | N/A 4 | N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
Unit of Measure
1 2