Connects tube for female ORFS to male pipe
ORFS female connector - NavSea
ORFS female connector - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

P10-8FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P12-12FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A N/A 1 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P16-16FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P20-20FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P24-24FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P32-32FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Female National Pipe Thread N/A 2-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-2FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-4FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A H853T-4-4-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-4FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-6FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P8-6FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P8-8FC N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A H853T-8-8-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P10-8FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P12-12FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P16-16FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P20-20FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P24-24FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P32-32FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Female National Pipe Thread N/A 2-11 1/2 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-2FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P4-4FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-4FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P6-6FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P8-6FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
P8-8FC-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A N/A 4 N/A Nav-Sea Male O-ring Face by Female National Pipe Thread
Unit of Measure
1