O-ring
Straight Thread O-rings line
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Connection 1 - Type

ID

W

W

Production Category

End Connection Type

10R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A ORING-ID 0.76 in N/A ORING-WIDTH 0.10 in N/A 0.10 in N/A 1 N/A O-ring SAE Straight Thread
20R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A ORING-ID 1.48 in N/A ORING-WIDTH 0.12 in N/A 0.12 in N/A 1 N/A O-ring SAE Straight Thread
32R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A ORING-ID 2.34 in N/A ORING-WIDTH 0.12 in N/A 0.12 in N/A 1 N/A O-ring SAE Straight Thread
4R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A ORING-ID 0.35 in N/A ORING-WIDTH 0.07 in N/A 0.07 in N/A 1 N/A O-ring SAE Straight Thread
5R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A ORING-ID 0.41 in N/A ORING-WIDTH 0.07 in N/A 0.07 in N/A 1 N/A O-ring SAE Straight Thread
6R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A ORING-ID 0.47 in N/A ORING-WIDTH 0.08 in N/A 0.08 in N/A 1 N/A O-ring SAE Straight Thread
Unit of Measure
1