SAE flareless Nut
Nut-2
Unit of Measure
1 2 

Part #

Parker P/N

CAD

Body Material

Component Type

Component Size

Note

Production Category

End Connection Type

Connection 1 - Type

M10N N/A BU10SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 5/8 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M12N N/A BU12SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/4 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M14N N/A BU14SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 7/8 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M16N N/A BU16SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M20N N/A BU20SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 1/4 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M24N N/A BU24SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 1/2 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M2N N/A BU2SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/8 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M32N N/A BU32SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 2 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M3N N/A BU3SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/16 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M4N N/A BU4SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/4 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M5N N/A BU5SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 5/16 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M6N N/A BU6SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/8 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M8N N/A BU8SS N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/2 in N/A 1 N/A 1 N/A SAE Flareless Tubing Nut N/A Nut
M10N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 5/8 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M12N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/4 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M14N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 7/8 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M16N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M20N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1 1/4 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M24N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1 1/2 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M2N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/8 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M32N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 2 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M3N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/16 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M4N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/4 in N/A 1 N/A 3 N/A SAE Flareless Tubing Nut N/A Nut
M5N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 5/16 in N/A 1 N/A 4 N/A SAE Flareless Tubing Nut N/A Nut
M6N-M N/A N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/8 in N/A 1 N/A 3 N/A SAE Flareless Tubing Nut N/A Nut
Unit of Measure
1 2