SAE flareless sleeve
Mechanical Sleeve
Unit of Measure
1 2 

Part #

CAD

Body Material

Component Type

Component Size

Tube OD

Production Category

End Connection Type

Connection 1 - Type

M10S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 5/8 in N/A 5/8 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M12S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 3/4 in N/A 3/4 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M14S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 7/8 in N/A 7/8 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M16S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 1 in N/A 1 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M20S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 1 1/4 in N/A 1 1/4 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M24S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 1 1/2 in N/A 1 1/2 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M2S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 1/8 in N/A 1/8 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M32S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 2 in N/A 2 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M3S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 3/16 in N/A 3/16 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M4S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 1/4 in N/A 1/4 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M5S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 5/16 in N/A 5/16 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M6S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 3/8 in N/A 3/8 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M8S N/A CAD Icon (for items table) N/A 17-4PH-SS N/A Fractional Sleeve N/A 1/2 in N/A 1/2 in N/A 1 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M10S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 5/8 in N/A 5/8 in N/A 3 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M12S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 3/4 in N/A 3/4 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M14S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 7/8 in N/A 7/8 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M16S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 1 in N/A 1 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M20S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 1 1/4 in N/A 1 1/4 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M24S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 1 1/2 in N/A 1 1/2 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M2S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 1/8 in N/A 1/8 in N/A 3 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M32S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 2 in N/A 2 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M3S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 3/16 in N/A 3/16 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M4S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 1/4 in N/A 1/4 in N/A 3 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M5S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 5/16 in N/A 5/16 in N/A 4 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
M6S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Fractional Sleeve N/A 3/8 in N/A 3/8 in N/A 3 N/A SAE Flareless Tubing Sleeve N/A Tubing Sleeve
Unit of Measure
1 2