O-ring Face Seal Nut
O-ring Face Seal Nut
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

Production Category

Specialty

End Connection Type

Connection 1 - Type

10BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 7/8-14 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
12BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 1/16-12 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
16BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 5/16-12 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
20BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 5/8-12 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
24BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 7/8-12 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
32BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 2 1/2-12 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
3BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 3/8-24 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
4BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 7/16-20 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
6BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 9/16-18 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
8BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 3/4-16 N/A 1 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
2BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 5/16-24 N/A 3 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
10BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 7/8-14 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
12BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 1 1/16-12 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
16BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 1 5/16-12 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
20BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 1 5/8-12 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
24BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 1 7/8-12 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
32BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 2 1/2-12 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
3BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 3/8-24 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
4BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 7/16-20 N/A 3 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
6BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 9/16-18 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
8BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 3/4-16 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
2BN-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Bulkhead Locknut N/A 5/16-24 N/A 4 N/A . N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut N/A Bulkhead Nut
Unit of Measure
1