O-ring Face Seal Nut
O-ring Face Seal Nut
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

Tube OD

Production Category

End Connection Type

Connection 1 - Type

S10N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 1-14 N/A 5/8 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S12N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 1 3/16-12 N/A 3/4 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S16N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 1 7/16-12 N/A 1 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S20N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 1 11/16-12 N/A 1 1/4 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S24N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 2-12 N/A 1 1/2 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S4N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 9/16-18 N/A 1/4 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S6N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 11/16-16 N/A 3/8 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S8N N/A CAD Icon (for items table) N/A 316 SS N/A Tube Nut N/A 13/16-16 N/A 1/2 in N/A 1 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S10N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 1-14 N/A 5/8 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S12N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 1 3/16-12 N/A 3/4 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S16N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 1 7/16-12 N/A 1 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S20N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 1 11/16-12 N/A 1 1/4 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S24N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 2-12 N/A 1 1/2 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S4N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 9/16-18 N/A 1/4 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S6N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 11/16-16 N/A 3/8 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
S8N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Nut N/A 13/16-16 N/A 1/2 in N/A 4 N/A SAE O-ring Face Seal Tubing Nut N/A Nut
Unit of Measure
1