Oring Face Seal -ring
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

W

Production Category

End Connection Type

Connection 1 - Type

S4R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 1/4 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S6R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 3/8 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S8R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 1/2 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S10R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 5/8 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S12R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 3/4 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S16R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 1 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S20R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 1-1/4 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
S24R N/A CAD Icon (for items table) N/A Buna N/A O-ring N/A 1-1/2 in N/A 0.06 in N/A 1 N/A O-ring SAE Male O-ring Face Seal N/A SAE Male Face Seal O-ring
Unit of Measure
1