O-ring Face Seal
O-ring Face Seal
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

Tube OD

Production Category

End Connection Type

Connection 2 - Type

Connection 2 - Size

S10SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 5/8 in N/A 5/8 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 5/8 in
S12SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 3/4 in N/A 3/4 in N/A 1 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 3/4 in
S16SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 1 in N/A 1 in N/A 1 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1 in
S20SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 1 1/4 in N/A 1 1/4 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1 1/4 in
S24SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 1 1/2 in N/A 1 1/2 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1 1/2 in
S4SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 1/4 in N/A 1/4 in N/A 1 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1/4 in
S6SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 3/8 in N/A 3/8 in N/A 1 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 3/8 in
S8SM N/A CAD Icon (for items table) N/A 316 SS N/A Flange Sleeve N/A 1/2 in N/A 1/2 in N/A 1 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1/2 in
S10SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 5/8 in N/A 5/8 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 5/8 in
S12SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 3/4 in N/A 3/4 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 3/4 in
S16SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 1 in N/A 1 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1 in
S20SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 1 1/4 in N/A 1 1/4 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1 1/4 in
S24SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 1 1/2 in N/A 1 1/2 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1 1/2 in
S4SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 1/4 in N/A 1/4 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1/4 in
S6SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 3/8 in N/A 3/8 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 3/8 in
S8SM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Flange Sleeve N/A 1/2 in N/A 1/2 in N/A 4 N/A SAE O-ring Face Seal Flange Tubing Sleeve N/A Tube Socket Flange N/A 1/2 in
Unit of Measure
1