O-ring Face Seal Bulkhead Nut
O-ring Face Seal Bulkhead Nut
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

W Hex

Production Category

Specialty

End Connection Type

Connection 1 - Type

S12BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 3/4 in N/A 1 1/2 in N/A 1 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
S16BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 5/8 in N/A 1 3/4 in N/A 1 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
S20BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 1/4 in N/A 2 in N/A 4 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
S24BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 1 1/2 in N/A 2 3/8 in N/A 4 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
S4BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 5/8 in N/A 13/16 in N/A 1 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
S6BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 3/4 in N/A 1 in N/A 1 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
S8BN N/A CAD Icon (for items table) N/A 316 SS N/A Bulkhead Locknut N/A 15/16 in N/A 1 1/8 in N/A 1 N/A . N/A SAE O-ring Face Seal Fittings Bulkhead Nut N/A Bulkhead Nut
Unit of Measure
1