O-ring Face Seal Tee
O-ring Face Seal  Sleeve
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

S24-20S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1 1/2 in N/A Tube Socket Weld N/A 1 1/4 in N/A 4 N/A Braze Sleeve for Tube Socket
S24-6S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1 1/2 in N/A Tube Socket Weld N/A 3/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S24-8S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A 4 N/A Braze Sleeve for Tube Socket
S24S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1 1/2 in N/A Tube Socket Weld N/A 1 1/2 in N/A 1 N/A Braze Sleeve for Tube Socket
S4-2S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Tube Socket Weld N/A 1/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S4S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Tube Socket Weld N/A 1/4 in N/A 1 N/A Braze Sleeve for Tube Socket
S6-2S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Tube Socket Weld N/A 1/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S6-4S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Tube Socket Weld N/A 1/4 in N/A 1 N/A Braze Sleeve for Tube Socket
S6S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A 1 N/A Braze Sleeve for Tube Socket
S8-4S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Tube Socket Weld N/A 1/4 in N/A 1 N/A Braze Sleeve for Tube Socket
S8-6S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Tube Socket Weld N/A 3/8 in N/A 1 N/A Braze Sleeve for Tube Socket
S8S N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A 1 N/A Braze Sleeve for Tube Socket
S10-4S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 5/8 in N/A Tube Socket Weld N/A 1/4 in N/A 4 N/A Braze Sleeve for Tube Socket
S10-6S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 5/8 in N/A Tube Socket Weld N/A 3/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S10-8S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 5/8 in N/A Tube Socket Weld N/A 1/2 in N/A 4 N/A Braze Sleeve for Tube Socket
S10S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S12-10S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Tube Socket Weld N/A 5/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S12-4S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Tube Socket Weld N/A 1/4 in N/A 4 N/A Braze Sleeve for Tube Socket
S12-6S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Tube Socket Weld N/A 3/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S12-8S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Tube Socket Weld N/A 1/2 in N/A 4 N/A Braze Sleeve for Tube Socket
S12S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A 4 N/A Braze Sleeve for Tube Socket
S16-10S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Tube Socket Weld N/A 5/8 in N/A 4 N/A Braze Sleeve for Tube Socket
S16-12S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Tube Socket Weld N/A 3/4 in N/A 4 N/A Braze Sleeve for Tube Socket
S16-4S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Tube Socket Weld N/A 1/4 in N/A 4 N/A Braze Sleeve for Tube Socket
S16-6S-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Tube Socket Weld N/A 3/8 in N/A 4 N/A Braze Sleeve for Tube Socket
Unit of Measure
1 2 3