Braze ring
Braze Ring_Dimensions
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

W

Production Category

Connection 1 - Type

End Connection Type

16BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 1 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
20BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 1 1/4 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
24BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 1 1/2 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
4BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 1/4 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
6BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 3/8 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
8BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 1/2 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
10BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 5/8 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
12BR N/A CAD Icon (for items table) N/A Silver Alloy N/A Braze Ring N/A 3/4 in N/A 0.09 in N/A 1 N/A Braze Ring N/A Braze Ring for Tube Socket
Unit of Measure
1