SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Component Size |
W |
Production Category |
Connection 1 - Type |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 16BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 1 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 20BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 1 1/4 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 24BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 1 1/2 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 4BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 1/4 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 6BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 3/8 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 8BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 1/2 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 10BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 5/8 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
| 12BR |
N/A
|
N/A Silver Alloy | N/A Braze Ring | N/A 3/4 in | N/A 0.09 in | N/A 1 | N/A Braze Ring | N/A Braze Ring for Tube Socket |
Unit of Measure
1