
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Component Type |
Component Size |
W Hex |
Production Category |
Specialty |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|---|
| 10BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 5/8 in | N/A 1 1/8 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 16BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 1 in | N/A 1 5/8 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 20BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 1 1/4 in | N/A 1 7/8 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 24BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 1 1/2 in | N/A 2 1/8 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 2BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 1/8 in | N/A 9/16 in | N/A 3 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 32BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 2 in | N/A 2 3/4 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 3BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 3/16 in | N/A 5/8 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 5BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 5/16 in | N/A 3/4 in | N/A 3 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 6BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 3/8 in | N/A 13/16 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 8BN |
N/A
|
N/A 316 SS | N/A Bulkhead Locknut | N/A 1/2 in | N/A 1 in | N/A 1 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 10BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 5/8 in | N/A 1 1/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 10BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 5/8 in | N/A 1 1/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 16BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1 in | N/A 1 5/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 16BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1 in | N/A 1 5/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 20BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1 1/4 in | N/A 1 7/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 20BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1 1/4 in | N/A 1 7/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 24BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1 1/2 in | N/A 2 1/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 24BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1 1/2 in | N/A 2 1/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 2BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1/8 in | N/A 9/16 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 2BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 1/8 in | N/A 9/16 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 32BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 2 in | N/A 2 3/4 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 32BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 2 in | N/A 2 3/4 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 3BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 3/16 in | N/A 5/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 3BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 3/16 in | N/A 5/8 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
| 5BN-M |
N/A
|
N/A Alloy 400 | N/A Bulkhead Locknut | N/A 5/16 in | N/A 3/4 in | N/A 4 | N/A . | N/A SAE Flraress and 37° Flared Fitting Bulkhead Nut | N/A Bulkhead Nut |
Unit of Measure
1 2