ORFS Nut - NavSea
ORFS Nut - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Type

Fitting Size

W Hex

CPV P/N

Production Category

End Connection Type

P10N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 5/8 in N/A 1 1/8 in N/A H850N-10-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P12N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/4 in N/A 1 3/8 in N/A H850N-12-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P16N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 in N/A 1 5/8 in N/A H850N-16-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P20N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 1/4 in N/A 2 in N/A H850N-20-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P24N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1 1/2 in N/A 2 3/8 in N/A H850N-24-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P2N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/8 in N/A 1/2 in N/A H850N-2-SS316L N/A 3 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P32N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 2 in N/A 3-1/4 in N/A H850N-32-SS316L N/A 3 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P4N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/4 in N/A 5/8 in N/A H850N-4-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P6N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 3/8 in N/A 13/16 in N/A H850N-6-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P8N N/A CAD Icon (for items table) N/A 316 SS N/A Nut N/A 1/2 in N/A 15/16 in N/A H850N-8-SS316L N/A 1 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P10N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 5/8 in N/A 1 1/8 in N/A N/A 3 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P12N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/4 in N/A 1 3/8 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P16N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1 in N/A 1 5/8 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P20N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1 1/4 in N/A 2 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P24N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1 1/2 in N/A 2 3/8 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P2N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/8 in N/A 1/2 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P32N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 2 in N/A 3-1/4 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P4N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/4 in N/A 5/8 in N/A N/A 3 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P6N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 3/8 in N/A 13/16 in N/A N/A 3 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
P8N-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nut N/A 1/2 in N/A 15/16 in N/A N/A 4 N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut
Unit of Measure
1