O-ring Face Seal Plug
O-ring Face Seal Plug
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

S10P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 1 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S12P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 1 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S16P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A 1 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S20P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S24P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S4P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 1 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S6P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 1 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S8P N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 1 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S10P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S12P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/4 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S16P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S20P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S24P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S4P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/4 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S6P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 3/8 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
S8P-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Male O-ring Face Seal N/A 1/2 in N/A 4 N/A SAE Male O-ring Face Seal Tubing Plug Cap
Unit of Measure
1