Pipe fitting BSPP plug
BSPP Plug
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

W Hex

Production Category

End Connection Type

12GP-BSPP N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPP N/A 3/4-14 N/A 1 3/8 in N/A 3 N/A Male British Standard Pipe Parallel
16GP-BSPP N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPP N/A 1-11 N/A 1 3/4 in N/A 4 N/A Male British Standard Pipe Parallel
4GP-BSPP N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPP N/A 1/4-19 N/A 3/4 in N/A 3 N/A Male British Standard Pipe Parallel
6GP-BSPP N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPP N/A 3/8-19 N/A 7/8 in N/A 4 N/A Male British Standard Pipe Parallel
8GP-BSPP N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPP N/A 1/2-14 N/A 1 1/8 in N/A 3 N/A Male British Standard Pipe Parallel
12GP-BSPP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male BSPP N/A 3/4-14 N/A 1 3/8 in N/A 4 N/A Male British Standard Pipe Parallel
16GP-BSPP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male BSPP N/A 1-11 N/A 1 3/4 in N/A 4 N/A Male British Standard Pipe Parallel
4GP-BSPP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male BSPP N/A 1/4-19 N/A 3/4 in N/A 4 N/A Male British Standard Pipe Parallel
6GP-BSPP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male BSPP N/A 3/8-19 N/A 7/8 in N/A 4 N/A Male British Standard Pipe Parallel
8GP-BSPP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male BSPP N/A 1/2-14 N/A 1 1/8 in N/A 4 N/A Male British Standard Pipe Parallel
Unit of Measure
1