SAE flareless SAE straight thread elbow
SAE Flareless Straight Thread Elbow
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM20GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6-4GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6-5GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 3 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 3 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12-8GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1 2