SAE flareless SAE straight thread elbow
SAE Flareless Straight Thread Elbow
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM10GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM10GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12-10GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16-12GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM20GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM24GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM24GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM32GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM3GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM3GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM4GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5-6GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5-6GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM5GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6-4GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6-5GE-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM6GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM8GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM12-10GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM14GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
AM16-12GE N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A SAE Flareless Tube End by Male SAE Straight Thread
Unit of Measure
1 2