SAE flareless male elbow
SAE Flareless Male Elbow
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM20ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM24-20ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM32ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-12ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-4ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-6ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-6ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2 3