SAE flareless male elbow
SAE Flareless Male Elbow
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AM32ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM3ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-4ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4-8ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM4ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5-4ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5-4ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM5ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-2ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-2ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6-8ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-12ME-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-4ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8-8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM8ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10-12ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM10-6ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 5/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM12-16ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM14ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 7/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
AM20-24ME N/A CAD Icon (for items table) N/A 316 SS N/A SAE Flareless N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A SAE Flareless Tube End by Male National Pipe Thread
Unit of Measure
1 2 3